Download document () of 20
We make what matters work*

SRWO4UBRKT

SmartRack 4U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWO4UBRKT
UPC
037332262998
Product Length/Depth
7.953 in
Product Height
21.467 in
Product Width
20.135 in
Product Weight
15.5 lb
Warranty
5 year limited
Compliances
EIA-310-E
REACH
RoHS
Global Catalog
SRWO4UBRKT
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
75 lb
Material
Steel
Package contents
  • SRWO4UBRKT 4U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure
  • Front panel
  • (32) M6 screws
  • (32) M6 cup washers
  • (32) M6 cage nuts
  • Assembly instructions
Device Compatibility
Network Switch
Patch Panel
Router
UPS
Product Features
Assembly Required
Rack Depth
Shallow
Product Highlights
Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
Vented design maximizes airflow to protect equipment against excessive heat
Heavy-duty cold-rolled steel construction with maximum load capacity of 75 lb.
Includes equipment-mounting hardware for convenient installation
5-year limited warranty (Worldwide)
Low-profile cabinet extends less than 8 in. from wall to save space in small areas
Rack Height
4U
Maximum Device Depth
19.4 in
Number of Vertical Mounting Rails
2
Weight Capacity - Stationary
75
Grounding Details
N/A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.