Knowledge Search
Download document () of 20
We make what matters work*

SRWO8UBRKT

8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged

  • 5-year limited warranty (Worldwide)
  • Includes hardware for immediate mounting of bracket and equipment
  • Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
  • Ideal for home office or small business with no floor space for full-size rack cabinet
  • Supports universal mounting for left- or right-hinging to allow easy cable access
  • Steel construction with smooth laser-cut edges that won’t damage cable jackets

General specifications

Product Name
Eaton Tripp Lite series SmartRack wallmount rack shelf
Catalog Number
SRWO8UBRKT
UPC
037332205629
Product Length/Depth
17.13 in
Product Height
3.94 in
Product Width
21.46 in
Product Weight
0.001 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Certifications
IEC 60297-3
Global Catalog
SRWO8UBRKT
Product Type
Wallmount rack shelf

Physical specifications

Color
Black
Rack Height
8U
Rack Depth
Shallow

Export product specification