Knowledge Search
Download document () of 20
We make what matters work*

SRWOSHELFSM

Wall-Mount Shelf for IT Equipment, 20 in. Wide, Up to 200 lb. (90 kg)

  • Ideal alternative to a wall-mount rack enclosure
  • 5-year limited warranty (Worldwide)
  • Steel construction with smooth edges and rubber grommets for cable entry
  • Perforated shelf supports maximum equipment load up to 200 lb. (90 kg.)
  • Designed for easy assembly using included hardware
  • Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement

General specifications

Product Name
Eaton Tripp Lite series SmartRack wallmount rack shelf
Catalog Number
SRWOSHELFSM
UPC
037332263001
Product Length/Depth
17.12 in
Product Height
14.98 in
Product Width
20.23 in
Product Weight
20 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRWOSHELFSM
Product Type
Wallmount rack shelf

Physical specifications

Color
Black
Rack Height
0U
Rack Depth
Shallow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.