Knowledge Search
Download document () of 20
We make what matters work*

SRWX12USNEMA

SmartRack 12U Switch-Depth Wall-Mount Small Rack Enclosure for Harsh Environments, Hinged Back, 230V

  • Locking steel cabinet with built-in ventilation fans
  • Secures 12U of 19 in. rack equipment up to 20.5 in. (52.1 cm) deep
  • 2-year limited warranty (Worldwide)
  • Swings away from wall on hinge for easy back-door access
  • Maximum load capacity of 200 lbs (90.7 kgs)
  • Protects against dirt, dust, drips and splashes

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRWX12USNEMA
UPC
037332209320
Product Length/Depth
26.42 in
Product Height
25.08 in
Product Width
23.62 in
Product Weight
81.2 lb
Warranty
2 year limited
Compliances
RoHS
EIA-310-E
Certifications
IEC 60297-3
UL 60950-1
Global Catalog
SRWX12USNEMA
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
200 lb
Mounting level
Swing frame
Package contents
  • SRWX12USNEMA SmartRack 12U Switch-Depth Wall-Mount Rack Enclosure Cabinet, 230V
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 washers
  • Dust filter
  • C13 to Schuko power cord, 6 ft. (1.8 m)
  • C13 to BS 1363 power cord, 6 ft. (1.8 m)
  • C13 to C14 power cord, 6 ft. (1.8 m)
  • (2) Keys
  • Owner’s manual
Input Plug Type
Schuko
BS1363
C14
Input Nominal Voltage
230 VAC
230V 50/60 Hz
Product Features
Extra Wide
Built-in Cable Management
Rack Depth
Shallow
Rack Height
12U
Maximum Device Depth
20.5 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
10.42 in
Minimum Device Depth
3 in
Grounding Details
Front and Back door frames
Weight Capacity stationary
200 Pound
Input Cord Length
6 ft
Nominal Input Voltage Description
230V 50/60 Hz
Module Rack Type
Small Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.