Knowledge Search
Download document () of 20
We make what matters work*

SRX12UBFFD

SmartRack 12U Small Server Rack Enclosure for Harsh Environments, 230V

  • 2-year limited warranty (Worldwide)
  • Secures 12U of 19 in. rack equipment up to 32.5 in. (82.6 cm) deep
  • Maximum load capacity of 1000 lbs (453.6 kgs)
  • Protects against dirt, dust, drips and splashes
  • Locking steel cabinet with built-in ventilation fans
  • Pre-installed dust filter protects interior from airborne particles

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRX12UBFFD
UPC
037332204073
Product Length/Depth
38.5 in
Product Height
25.2 in
Product Width
23.6 in
Product Weight
96 lb
Warranty
2 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRX12UBFFD
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Features
Flex Center
Color
Black
Load capacity (dynamic)
1000 lb
Load capacity (static)
1000 lb
Package contents
  • SRX12UBFFD SmartRack 12U Server-Depth Rack Enclosure Cabinet
  • (50) M6 cage nuts
  • (50) M6 screws
  • (50) Cup washers
  • (2) Removable/replaceable dust filters
  • (4) Casters
  • (4) Leveling feet
  • C13 to Schuko power cord, 6 ft. (1.8 m)
  • C13 to BS 1363 power cord, 6 ft. (1.8 m)
  • C13 to C14 power cord, 6 ft. (1.8 m)
  • (2) Keys
  • Owner's manual
Input Plug Type
BS1363
Schuko
C14
Input Nominal Voltage
230 VAC
230V 50/60 Hz
Product Features
Extra Wide
Built-in Cable Management
Locking
Pre-Installed Casters
Rack Depth
Mid
Rack Height
12U
Protection Rating
Maximum Device Depth
32.5 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
10.42 in
Minimum Device Depth
3 in
Weight Capacity Rolling
1000 lb
Grounding Details
Front and back door frames
Weight Capacity stationary
1000 Pound
Input Cord Length
6 ft
Nominal Input Voltage Description
230V 50/60 Hz
Module Rack Type
Small Enclosure

Export product specification