42U Server Rack, Euro-Series – Expandable Cabinet, Standard Depth, Doors & Side Panels Included
| Product Name |
Eaton Tripp Lite series SmartRack rack enclosure
|
| Catalog Number |
SRX42UB
|
| UPC |
037332224323
|
| Product Length/Depth |
41.25 in
|
| Product Height |
78.5 in
|
| Product Width |
23.622 in
|
| Product Weight |
299 lb
|
| Compliances |
RoHS
CE Marked |
| Certifications |
UL 60950-1
|
| Global Catalog |
SRX42UB
|
| Product Type |
Rack enclosure
|
| Features |
Flex Center
|
| Color |
Black
|
| Rack Height |
42U
|
| Rack Depth |
|
| Package contents |
|
| Module Rack Type |
|
| Product Features |
Built-in Cable Management
Extra Wide |