Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

SRX42UBDP

42U Deep Server Rack, Euro-Series - 1200 mm Depth, Doors & Side Panels Included

  • Mounting rails accept standard rack equipment up to 1050 mm deep
  • Provides physical equipment and media security required for PCI DSS compliance
  • Ships fully assembled for quick deployment on pre-installed casters
  • Doors and side panels lock securely to help prevent damage, tampering or theft
  • 42U rack constructed from powder-coated steel that stands up to tough environments

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRX42UBDP
UPC
037332224347
Product Length/Depth
48 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
315 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1
Global Catalog
SRX42UBDP
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
42U
Rack Depth
Package contents
  • SRX42UBDP 42U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Module Rack Type

Export product specification