Knowledge Search
Download document () of 20
We make what matters work*

SRX42UBDPEXP

42U Deep Server Rack, Euro-Series - 1200 mm Depth, Expandable Cabinet, Side Panels Not Included

  • Front and split rear doors lock securely to help prevent damage, tampering or theft
  • 42U rack constructed from powder-coated steel that stands up to tough environments
  • Mounting rails accept standard rack equipment up to 1050 mm deep
  • Ships fully assembled for quick deployment on pre-installed casters
  • Comes without side panels for easy baying with multiple rack cabinets in a row

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRX42UBDPEXP
UPC
037332221605
Product Length/Depth
49.06 in
Product Height
78.5 in
Product Width
23.622 in
Product Weight
234.51 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1
Global Catalog
SRX42UBDPEXP
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
42U
Rack Depth
Package contents
  • SRX42UBDPEXP 42U Server Rack
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Module Rack Type

Export product specification