Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

SRX42UBDPWD

42U Deep & Wide Server Rack, Euro-Series - 1200 mm Depth, 800 mm Width, Doors & Side Panels Included

  • Mounting rails accept standard rack equipment up to 1050 mm deep
  • 800 mm wide to allow side cable management and PDU mounting
  • Ships fully assembled for quick deployment on pre-installed casters
  • 42U rack constructed from powder-coated steel that stands up to tough environments
  • Doors and side panels lock securely to help prevent damage, tampering or theft

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRX42UBDPWD
UPC
037332224361
Product Length/Depth
49.06 in
Product Height
78.5 in
Product Width
31.496 in
Product Weight
374.58 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Global Catalog
SRX42UBDPWD
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
42U
Rack Depth
Deep
Factory Preset Rack Depth
28.125 in
Package contents
  • SRX42UBDPWD 42U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Weight Capacity Rolling
2250 lb
Minimum Device Depth
4 in
Number Of Vertical Mounting Rails
4
Grounding Details
Front and Back door frames
Module Rack Type
Enclosure
Product Features
Extra Wide
Built-in Cable Management
Pre-Installed Casters

Export product specification