Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

SRX42UBWDEXP

42U Wide Server Rack, Euro-Series - 800 mm Width, Expandable Cabinet, Side Panels Not Included

  • 42U rack constructed from powder-coated steel that stands up to tough environments
  • 800 mm wide to allow side cable management and PDU mounting
  • Front and split rear doors lock securely to help prevent damage, tampering or theft
  • Comes without side panels for easy baying with multiple rack cabinets in a row
  • Mounting rails accept standard rack equipment up to 850 mm deep

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRX42UBWDEXP
UPC
037332221612
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
31.496 in
Product Weight
275 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Global Catalog
SRX42UBWDEXP
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
42U
Rack Depth
Mid
Factory Preset Rack Depth
27.75 in
Package contents
  • SRX42UBWDEXP 42U Server Rack
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Weight Capacity Rolling
2250 lb
Minimum Device Depth
4 in
Number Of Vertical Mounting Rails
4
Grounding Details
Front and Back door frames
Module Rack Type
Enclosure
Product Features
Built-in Cable Management
Extra Wide
Pre-Installed Casters

Export product specification