Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

SRX47UB

47U Server Rack, Euro-Series – Expandable Cabinet, Standard Depth, Doors & Side Panels Included

  • Doors and side panels lock securely to help prevent damage, tampering or theft
  • Mounting rails accept standard rack equipment up to 850 mm deep
  • Provides physical equipment and media security required for PCI DSS compliance
  • 47U rack constructed from powder-coated steel that stands up to tough environments
  • Ships fully assembled for quick deployment on pre-installed casters

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRX47UB
UPC
037332224378
Product Length/Depth
41.25 in
Product Height
87.2 in
Product Width
23.622 in
Product Weight
326 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Global Catalog
SRX47UB
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
47U
Rack Depth
Package contents
  • SRX47UB 47U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Module Rack Type

Export product specification