47U Wide Server Rack, Euro-Series - 800 mm Width, Expandable Cabinet, Side Panels Not Included
| Product Name |
Eaton Tripp Lite series SmartRack rack enclosure
|
| Catalog Number |
SRX47UBWDEXP
|
| UPC |
037332221650
|
| Product Length/Depth |
41.26 in
|
| Product Height |
87.2 in
|
| Product Width |
31.496 in
|
| Product Weight |
298 lb
|
| Compliances |
RoHS
CE Marked |
| Certifications |
UL 60950-1
|
| Global Catalog |
SRX47UBWDEXP
|
| Product Type |
Rack enclosure
|
| Features |
Flex Center
|
| Color |
Black
|
| Rack Height |
47U
|
| Rack Depth |
|
| Package contents |
|
| Module Rack Type |
|
| Product Features |
Extra Wide
Built-in Cable Management |