Portable Air Conditioning Unit for Server Rooms - 12,000 BTU (3.5kW), 230V, R290, British Input
| Product Name |
Eaton Tripp Lite series SmartRack portable cooling
|
| Catalog Number |
SRXCOOL12KEUB
|
| UPC |
037332268525
|
| Product Length/Depth |
19.88 in
|
| Product Height |
30.63 in
|
| Product Width |
11.81 in
|
| Product Weight |
74 lb
|
| Compliances |
RoHS
CE Marked REACH FCC Compliant UKCA |
| Global Catalog |
SRXCOOL12KEUB
|
| Product Type |
Portable cooling
|
| Input Nominal Voltage |
220 VAC
230 VAC 240 VAC |
| Input Connection |
British
|
| Air Flow |
Evaporator = 265 CFM / Condenser = 312 CFM
|
| Equivalent Room Size |
|
| Air Exhaust Tube Diameter |
5.16 inches
|
| Air Exhaust Tube Length |
118 inches
|
| Refrigerant Amount |
8.64 oz.
|
| Compressor Type |
Rotary
|
| Color |
Black
|
| Material Of Construction |
ABS
|
| Sound Level |
65dB
|
| Package Contents |
SRXCOOL12KEUB Portable Server Rack AC Unit
Louvered front vent insert Duct adapters Cold-air flexible duct Hot-exhaust duct Window/drop-ceiling heat-ventilation kit Drainage plugs Owner’s manual |