Knowledge Search
Download document () of 20
We make what matters work*

SRXCOOL7KRM

AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 230V, 8U

  • Optional network management card enables remote monitoring and control
  • Mounts in 8U of space at the bottom of an EIA-standard 19 in. rack enclosure
  • Close-coupled cooling saves energy and reduces your operating costs
  • 7,000 BTU/h (2.0 kW) prevents heat-related equipment malfunctions and downtime
  • Self-contained unit with 1.8 m power cord connects to compatible AC power source

General specifications

Product Name
Eaton Tripp Lite series SmartRack rackmount cooling
Catalog Number
SRXCOOL7KRM
UPC
037332249142
Product Length/Depth
27.5 in
Product Height
22.8 in
Product Width
22.7 in
Product Weight
61.6 lb
Compliances
RoHS
Global Catalog
SRXCOOL7KRM
Product Type
Rackmount cooling

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.