Download document () of 20
We make what matters work*

SRXUPANEL

19 in. Blanking Panel Kit, 4 Pieces

  • Includes mounting hardware
  • Contains 4 panels in 4 sizes: 1U, 2U, 4U and 8U
  • Prevents hot air from recirculating through open spaces
  • Made from heavy-duty cold-rolled black steel
  • Optimizes cooling of valuable rack equipment

General specifications

Product Name
Eaton Tripp Lite series SmartRack blanking panel
Catalog Number
SRXUPANEL
UPC
037332188427
Product Length/Depth
1.38 in
Product Height
18.9 in
Product Width
14.17 in
Product Weight
8.25 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRXUPANEL
Product Type
Accessory

Product specifications

Accessory Class
Cooling accessories
Accessory Type
Pass-through panel
Package Contents
2U blanking panel
8U blanking panel
1U blanking panel
(16) M6 screws
Installation guide
4U blanking panel
(16) M6 cup washers
(16) M6 cage nuts

Export product specification