Download document () of 20
We make what matters work*

SS361220

12-Outlet Power Strip with Surge Protection, (10-15A & 2-20A), 15 ft. (4.57 m) Cord, 1650 Joules, 36 in. length

  • Lifetime limited warranty (Worldwide)
  • Easy-to-install, vertical or horizontal mounting with adjustable mounting clamps
  • Rated at 2400W, 120V, 20A, featuring a resettable circuit breaker to automatically prevent circuit overloads
  • Certified to meet UL 1449 3rd Edition and UL 1363 standards
  • 12-outlet (ten 5-15R and two 5-15/20R) power strip with a 15-ft. (4.57 m) Cord
  • Integral, premium-grade, 1650-Joule surge suppressor to protect sensitive electronics against destructive, AC transient surges and line noise
  • Rocker-style, illuminated power switch with a locking safety cover to prevent accidental turn offs

12-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this surge protector features a {ACSuppressionJouleRating} joule rating to defend your valuable electronic components against damaging power surges and spikes. The 15 Foot AC input cord with NEMA 5-20P plug connects to a compatible AC wall outlet.

5-15/20R
5-15R
 Outlets Accept a Wide Range of Electronic Devices

Plug your computer, wireless router, power tools, laboratory equipment and other home/office/industrial electronics into 12 5-15/20R
5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are adequately spaced apart to accommodate bulky transformers without blocking adjacent receptacles.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being

Lighted on/off switch allows easy one-touch control over all equipment connected to the surge protector. Integrated 20A resettable circuit breaker helps prevent equipment damage due to overloads. Diagnostic LED lets you know that your equipment is protected.

Flexible Installation Options

Set of adjustable mounting clamps let you install the surge protector on any flat surface in your home, office, workbench or anywhere else you need power for your equipment.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SS361220
UPC
037332186423
Product Length/Depth
36 in
Product Height
1.25 in
Product Width
1.62 in
Product Weight
3.94 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 1449
cUL Listed
UL Listed
Global Catalog
SS361220
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Voltage Compatibility (VAC)
120
Circuit breaker
20
Frequency rating
50/60 Hz
EMI / RFI Filtering
Yes
Locking Switch Cover
Transparent locking switch cover
Receptacle Color
BLACK
Recommended Electrical Service
120V
UL1449 Let Through Rating
500V UL verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
15 Foot
Power Cord Color
Black
Housing Color
Silver
Gray
Outlet Spacing
2.48-in. center-to-center spacing
Mounting Details
Set of adjustable mounting clamps
Input Plug Type
NEMA 5-20P
Output Receptacles
5-15/20R
5-15R
Package Contents
SS361220 Power Strip/Surge Suppressor
Instruction manual
Set of adjustable mounting clips
Warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
20-Amp Rating
Mounting Accessory Included
UL Certified
Plug Color
White
AC Suppression Joule Rating
1650
Included Mounting Accessory
Set of adjustable mounting clamps
Total Outlets
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.