Download document () of 20
We make what matters work*
To be discontinued

SS480806

8-Outlet Power Strip with Surge Protection, 6 ft. (1.83 m) Cord, 1650 Joules, 48 in. length

  • Certified to meet UL 1449 3rd Edition and UL 1363 standards
  • Integral, premium-grade, 1650-Joule surge suppressor to protect sensitive electronics from destructive AC transient surges
  • Rated at 1800W, 120V, 15A, featuring a resettable circuit breaker to prevent circuit overloads
  • Vertical or horizontal mounting with adjustable mounting clamps
  • Rocker-style, illuminated power switch with locking safety cover to prevent accidental turn offs
  • 8 NEMA 5-15R outlets with 5.28-in. center-to-center spacing – wide enough for transformers without blocking adjacent outlets

{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this surge protector features a {ACSuppressionJouleRating} joule rating to defend your valuable electronic components against damaging power surges and spikes. The {CordLength} AC input cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, wireless router, power tools, laboratory equipment and other home/office/industrial electronics into {TotalOutlets} 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are adequately spaced apart to accommodate bulky transformers without blocking adjacent receptacles.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being

Lighted on/off switch allows easy one-touch control over all equipment connected to the surge protector. Integrated 15A resettable circuit breaker helps prevent equipment damage due to overloads. Diagnostic LED lets you know that your equipment is protected.

Flexible Installation Options

Set of adjustable mounting clamps let you install the surge protector on any flat surface in your home, office, workbench or anywhere else you need power for your equipment.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SS480806
UPC
037332186430
Product Length/Depth
51.9 in
Product Height
2.4 in
Product Width
3.4 in
Product Weight
2.64 lb
Compliances
RoHS
Certifications
cUL Listed
UL 1449
UL Listed
Global Catalog
SS480806
Product Type
Surge protector

Product specifications

Surge Style
Switches
Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Circuit breaker
15
Frequency rating
60 Hz
Locking Switch Cover
Transparent locking switch cover
Receptacle Color
BLACK
UL1449 Let Through Rating
500V UL verified
Input Cord Details
SJT
Power Cord Color
Black
Housing Color
Silver
Gray
Mounting Details
Set of adjustable mounting clamps
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual
SS480806 Power Strip/Surge Suppressor
Set of adjustable mounting clips
Warranty information
Product Features
Mounting Accessory Included
Metal Case
UL Certified
Plug Color
White
Blue
Included Mounting Accessory
Set of adjustable mounting clamps

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.