Download document () of 20
We make what matters work*

SS7619-15

24-Outlet Power Strip with Industrial Surge Protector, 15 ft. (4.57 m) Cord, 1650 Joules, 72 in. length

  • 15-ft. (4.57 m) cord
  • Lifetime limited warranty (Worldwide)
  • 1650-joule rating
  • 24 outlets
  • 72-in. length

24-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this surge protector features a {ACSuppressionJouleRating} joule rating to defend your valuable electronic components against damaging power surges and spikes. The 15 Foot AC input cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, wireless router, power tools, laboratory equipment and other home/office/industrial electronics into 24 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are adequately spaced apart to accommodate bulky transformers without blocking adjacent receptacles.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being

Lighted on/off switch allows easy one-touch control over all equipment connected to the surge protector. Integrated 15A resettable circuit breaker helps prevent equipment damage due to overloads. Diagnostic LED lets you know that your equipment is protected.

Flexible Installation Options

Set of adjustable mounting clamps let you install the surge protector on any flat surface in your home, office, workbench or anywhere else you need power for your equipment.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SS7619-15
UPC
037332100283
Product Length/Depth
72 in
Product Height
1.25 in
Product Width
1.62 in
Product Weight
3.96 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL 1449
UL Listed
Global Catalog
SS7619-15
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and lighted two-position power switch controls power to all outlets
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
Receptacle Color
BLACK
Recommended Electrical Service
120V
UL1449 Let Through Rating
400V UL Verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
15 Foot
Power Cord Color
Black
Housing Color
Gray
Silver
Outlet Spacing
  • 69mm
  • 2.795-in. (center to center)
Outlets Measurement (Center to Center)
69mm
Material
Metal
Mounting Details
Set of adjustable mounting clamps
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Set of adjustable mounting clips
SS7619-15 Power Strip/Surge Suppressor
Warranty information
Instruction manual
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Accessory Included
Metal Case
UL Certified
Plug Color
White
AC Suppression Joule Rating
1650
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
22000
Included Mounting Accessory
Set of adjustable mounting clamps
Total Outlets
24

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.