Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS265UD35CL
UPC
786685925585
Product Length/Depth
12.75 IN
Product Height
65.5 IN
Product Width
28 IN
Product Weight
33 LB
Certifications
Contact Manufacturer

Product specifications

Special Features
Copper lugs
Coil Voltage
120V
Type
Shunt trip safety switch
Maximum Voltage
600V
Enclosure
NEMA 12/3R
Amperage Rating
400A
Protection
Non-fusible
Number Of Poles
Two-pole