Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS324ND12
UPC
786685925554
Product Length/Depth
8.5 IN
Product Height
18 IN
Product Width
9.5 IN
Product Weight
33 LB
Certifications
Contact Manufacturer

Product specifications

Coil Voltage
24V
Type
Shunt trip safety switch
Maximum Voltage
240V
Enclosure
NEMA 12/3R
Amperage Rating
200A
Protection
Fusible with neutral
Number Of Poles
Three-pole