Select your location

Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS324ND3
UPC
786685925547
Product Length/Depth
8.5 IN
Product Height
18 IN
Product Width
9.5 IN
Product Weight
33 LB
Certifications
Contact Manufacturer

Product specifications

Coil Voltage
120V
Type
Shunt trip safety switch
Maximum Voltage
240V
Enclosure
NEMA 12/3R
Amperage Rating
200A
Protection
Fusible with neutral
Number Of Poles
Three-pole