Select your location

Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS325FD3
UPC
786685925523
Product Length/Depth
12.75 IN
Product Height
65.5 IN
Product Width
28 IN
Product Weight
33 LB
Certifications
Contact Manufacturer

Product specifications

Coil Voltage
120V
Type
Shunt trip safety switch
Maximum Voltage
240V
Enclosure
NEMA 12/3R
Amperage Rating
400A
Protection
Fusible without neutral
Number Of Poles
Three-pole