Select your location

Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS361FD3
UPC
786685824581
Product Length/Depth
11.43 IN
Product Height
21.58 IN
Product Width
11.58 IN
Product Weight
33 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Certified
UL Listed

Product specifications

Coil Voltage
120V
Type
Shunt trip safety switch
Maximum Voltage
600V
Enclosure
NEMA 12/3R
Amperage Rating
30A
Protection
Fusible without neutral
Number Of Poles
Three-pole