Select your location

Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS361FD54
UPC
786685925516
Product Length/Depth
8.5 IN
Product Height
18 IN
Product Width
9.5 IN
Product Weight
33 LB
Certifications
Contact Manufacturer

Product specifications

Coil Voltage
480V
Type
Shunt trip safety switch
Maximum Voltage
600V
Enclosure
NEMA 12/3R
Amperage Rating
30A
Protection
Fusible without neutral
Number Of Poles
Three-pole