Select your location

Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS361FD64
UPC
786685824635
Product Length/Depth
11.43 IN
Product Height
21.58 IN
Product Width
11.58 IN
Product Weight
33 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Certified
UL Listed

Product specifications

Contact Configuration
1NO, 1NC
Coil Voltage
24Vdc
Type
Shunt trip safety switch
Maximum Voltage
600V
Auxiliary Contact
Auxiliary contact
Alarm Type
Alarm switch
Enclosure
NEMA 12/3R
Amperage Rating
30A
Protection
Fusible without neutral
Number Of Poles
Three-pole