Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS361FW31
UPC
786685824772
Product Length/Depth
11.43 IN
Product Height
21.58 IN
Product Width
11.58 IN
Product Weight
33 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Certified
UL Listed

Product specifications

Contact Configuration
1NO, 1NC
Enclosure Material
Grade 304 stainless steel
Coil Voltage
120V
Type
Shunt trip safety switch
Maximum Voltage
600V
Alarm Type
Alarm switch only
Enclosure
NEMA 4X
Amperage Rating
30A
Protection
Fusible without neutral
Number Of Poles
Three-pole