Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton shunt trip safety switch
Catalog Number
STS361ND11
UPC
786685824833
Product Length/Depth
11.43 IN
Product Height
21.58 IN
Product Width
11.58 IN
Product Weight
33 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
cUL Certified

Product specifications

Contact configuration
1NO, 1NC
Coil voltage
24V
Type
Shunt trip safety switch
Voltage - max
600V
Alarm type
Alarm switch only
Enclosure
NEMA 12/3R
Amperage Rating
30A
Protection
Fusible with neutral
Number Of Poles
Three-pole