Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Coil Voltage
120V
Type
Shunt trip safety switch
Maximum Voltage
600V
Enclosure
NEMA 12/3R
Amperage Rating
30A
Protection
Fusible with neutral
Number Of Poles
Three-pole