Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Enclosure Material
Painted steel
Coil Voltage
24V
Type
Shunt trip safety switch
Maximum Voltage
600V
Enclosure
NEMA 4
Amperage Rating
30A
Protection
Fusible with neutral
Number Of Poles
Three-pole