Download document () of 20
We make what matters work*

SU05NXXX-6009UC

Eaton Onsite 1P UPS Startup 7x24, First Unit for 5P, 5PX, 9SX, 9PX, FERRUPS, Ferrups FX up to 6000VA

List price $1,503

General specifications

Product Name
Eaton UPS startup service
Catalog Number
SU05NXXX-6009UC
UPC
743172044433
Certifications
Not Applicable
Product Type
UPS startup service

Product specifications

Service type
UPS service startup
Unit serviced
UPS
Volt ampere rating range
1 - 60000 VA
Family compatibility
5P
5PX
9SX
9PX
FERRUPS

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.