Download document () of 20
We make what matters work*

SU1000XLCD

Tripp Lite series SmartOnline 1000VA 900W 120V Double-Conversion UPS - 6 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, Tower

  • Menu-driven LCD keeps you up to date with status info and other vital analytics
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • Updated design for 2023
  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Optional WEBCARDLXE network card enables full remote access and control

View runtime graph

Reliable Battery Backup for IT Installations and Edge Networks
This SmartOnline UPS system provides uninterrupted battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. Its on-line double-conversion topology continuously conditions incoming power and provides zero transfer time to battery during outages, which ensures clean, consistent sine wave output. It’s ideal for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.

Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Automatic restart after power outages reduces costly on-site visits. 

Network Interface Card Offers 24/7 Remote Access 
A built-in card slot allows installation of a WEBCARDLXE network interface that turns the UPS into a managed device on your network. It enables full remote configuration and SNMP-based UPS management, including load shedding, safe shutdowns and automated alerts.

(6) 5-15R Outlets Protect Your Connected Components 
Managed outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. 

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Intuitive LCD Interface Keeps You Informed at a Glance
The menu-driven LCD provides control settings, including load, voltage and battery levels. It also reveals critical information to help diagnose any issues, including alarm and fault notifications. 

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). Other connectors permit emergency shutdown or remote restart of all connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU1000XLCD
UPC
037332174666
Product Length/Depth
15.2 in
Product Height
9.93 in
Product Width
6.3 in
Product Weight
32.63 lb
Compliances
RoHS
CE Marked
FCC Compliant
Certifications
UL 1778
NOM
CSA certified
cTUVus
ENERGY STAR certified
Global Catalog
SU1000XLCD
Product Type
UPS

Battery

Battery replacement
744-A4311 *Note: 744-A4311 is the replacement battery for the SU1000XLCD 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU1000XLCD, please see part number RBC24V-LCD.
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
  • Add up to 4 external battery modules (EBM)
  • Part number BP36V
Runtime at full load
6.7 min. (900W)
Runtime at half load
18.5 min
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation(Battery Mode)
+/- 3%

Electrical output

Receptacle
(6) 5-15R
Topology
Online/Double-conversion
Wattage
900 W
Output waveform
True sine wave
Output power factor
0.9
Output nominal voltage
100/110/120V
Nominal Output Voltage
100V
110V
120V
Electric current - max
9A
Number of Outputs 5-15R
6
Current Crest Ratio
3:1

Electrical input

Input connection
Input cord length
8 ft
Input nominal voltage
100V AC
Nominal Input Voltage Supported
100V AC
110V AC
127V AC
120V AC
Input power factor
.99
AC suppression joule rating
190

Communications

Expansion slots
  • (1) WEBCARDLXE expansion port
  • Not compatible with WEBCARDLX
User interface
LCD display
Network Management Cards
WEBCARDLXE

Environmental

Altitude
3000 m
BTU Rating
Online : 421 BTU/hr, Battery : 505 BTU/hr, High efficiency : 208 BTU/hr
Noise level
51 dB at 1m
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Storage Temperature
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Form factor
Tower
Rack size
0U
Construction type
Tower
Switch configuration
RPO / ROO
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • 1000VA 900W 120V Double-Conversion UPS
  • USB cable
  • DB9 cable
  • Quick Start Guide
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation
Individually controllable load banks

Warranty and support

Standard factory warranty
2-year limited
Extended service plans
  • 5-year-depot exchange plan: TL9SW5Y-1500UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-2509UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.