Download document () of 20
We make what matters work*

SU1500LCD1U

Tripp Lite series SmartOnline 1440VA 1440W 120V Double-Conversion UPS - 5 Outlets, Network Card Option, LCD, USB, DB9, 1U Rack

  • 2-year limited warranty (Worldwide)
  • NEMA 5-15P input and 5 NEMA 5-15R outlets arranged in 2 switched load banks
  • Offers network-grade protection against power failures and voltage fluctuations
  • Optional WEBCARDLXE network interface required to use Auto Probe feature
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • ENERGY STAR-certified to save electricity, lower costs, and protect the environment

View runtime graph

Reliable Battery Backup for IT Installations and Edge Networks
This SmartOnline UPS system provides uninterrupted battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. Its on-line double-conversion topology continuously conditions incoming power and provides zero transfer time to battery during outages, which ensures clean, consistent sine wave output. It’s ideal for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.

Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Automatic restart after power outages reduces costly on-site visits. 

Network Interface Card Offers 24/7 Remote Access 
A built-in card slot allows installation of a WEBCARDLXE network interface that turns the UPS into a managed device on your network. It enables full remote configuration and SNMP-based UPS management, including load shedding, safe shutdowns and automated alerts.

  • Two switchable NEMA 5-15R outlet banks (Bank 1: 2 outlets / Bank 2: 3 outlets)
  • 5-15R
Outlets Protect Your Connected Components 
Managed outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. 

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Intuitive LCD Interface Keeps You Informed at a Glance
The menu-driven LCD provides control settings, including load, voltage and battery levels. It also reveals critical information to help diagnose any issues, including alarm and fault notifications. 

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). Other connectors permit emergency shutdown or remote restart of all connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU1500LCD1U
UPC
037332238122
Product Length/Depth
27.95 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
45.19 lb
Compliances
FCC Class A
ENERGY STAR certified
RoHS
FCC Compliant
CE Marked
REACH
Certifications
NOM
CSA certified
UL 1778
CSA 22.2
cTUVus
Global Catalog
SU1500LCD1U
Product Type
UPS

Battery

Battery replacement
RBC487-1U
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
SU1500LCD1U does not support extended battery modules for added runtime. See SU1500RTXLCD2U if extended battery modules are required.
Runtime at full load
3 min. (1440W)
Runtime at half load
10 min
High Voltage Transfer to Battery Power
150
Low Voltage Transfer to Battery Power
50
Output Voltage Regulation (Line Mode)
+/- 3%
Output Voltage Regulation(Battery Mode)
+/- 3%

Electrical output

Receptacle
  • Two switchable NEMA 5-15R outlet banks (Bank 1: 2 outlets / Bank 2: 3 outlets)
  • 5-15R
Topology
Online/Double-conversion
Wattage
1440 W
Output waveform
True sine wave
Output power factor
1
Output nominal voltage
100/120/127V
Nominal Output Voltage
100V
120V
127V
Number of Outputs 5-15R
5
Current Crest Ratio
3:1

Electrical input

Input connection
5-15P
Input cord length
6 ft
Input Nominal Voltage
100 VAC
120 VAC
127 VAC
Input power factor
>.97
AC suppression joule rating
540
Input Circuit Breakers
20A

Communications

Communication
  • (1) WEBCARDLXE port
  • (1) USB port
  • (1) Serial RS-232 port
  • (1) EPO/ROO terminal
Includes network card
No
User interface
LCD display
Network Management Cards
WEBCARDLXE

Environmental

Relative humidity
5-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Storage Temperature
5° to 122°F (-15° to 50°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Form factor
Rackmount
Rack size
1U
Rack mounting kit
Yes
Switch configuration
2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • SU1500LCD1U SmartOnline Double-Conversion UPS
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Owner's manual
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation
Individually controllable load banks

Warranty and support

Standard factory warranty
2-year limited
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-1500UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-year onsite plan: TLWFLN75XX-2509UC
  • - Onsite parts and labor coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 onsite labor coverage, next-day response
  • - Next-day shipping
  • - Technical support
  • 3-year plans also available

Export product specification