Download document () of 20
We make what matters work*

SU3000LCD2UHVTF

Tripp Lite series SmartOnline 208/120V UPS With Step-Down Transformer - Online Double-Conversion, 3000VA 2700W, 4U, Network Card Option

  • Optional WEBCARDLXE network interface required to use Auto Probe feature
  • Optional external battery packs provide additional runtime for extended-run applications
  • Offers protected 208V and 120V network-grade output power for critical IT applications
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • UPS + step-down transformer offer power protection of both 208V and 120V network devices

Reliable Battery Backup for IT Installations and Edge Networks
This SmartOnline UPS system provides uninterrupted battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. Its on-line double-conversion topology continuously conditions incoming power and provides zero transfer time to battery during outages, which ensures clean, consistent sine wave output. It’s ideal for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.

Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Automatic restart after power outages reduces costly on-site visits. 

Network Interface Card Offers 24/7 Remote Access 
A built-in card slot allows installation of a WEBCARDLXE network interface that turns the UPS into a managed device on your network. It enables full remote configuration and SNMP-based UPS management, including load shedding, safe shutdowns and automated alerts.

(12) 5-20R, (6) 6-20R, (2) L6-20R Outlets Protect Your Connected Components 
Managed outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. 

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Intuitive LCD Interface Keeps You Informed at a Glance
The menu-driven LCD provides control settings, including load, voltage and battery levels. It also reveals critical information to help diagnose any issues, including alarm and fault notifications. 

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). Other connectors permit emergency shutdown or remote restart of all connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU3000LCD2UHVTF
UPC
037332241719
Product Length/Depth
24.25 in
Product Height
6.96 in
Product Width
17.32 in
Product Weight
133.82 lb
Compliances
FCC Class A
RoHS
FCC Compliant
CE Marked
REACH
Certifications
UL 1778
NOM
CSA certified
CSA 22.2
cTUVus
Global Catalog
SU3000LCD2UHVTF
Product Type
UPS

Battery

Battery replacement
RBC72S
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
  • Add up to 10 EBMs
  • Part number BP72V18-2US
Runtime at full load
5 min. (2700W)
Runtime at half load
13.5 min
High Voltage Transfer to Battery Power
288V
Low Voltage Transfer to Battery Power
160V (100% load), 140V (66% load), 120V (33% load)
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation(Battery Mode)
+/- 2%

Electrical output

Receptacle
(12) 5-20R, (6) 6-20R, (2) L6-20R
Topology
Online/Double-conversion
Wattage
2700 W
Output waveform
True sine wave
Output power factor
0.9
Voltage
120/208V
Number of Outputs 5-20R
12
Number of Outputs 6-20R
6
Number of Outputs L6-20R
2
Current Crest Ratio
3:1

Electrical input

Input connection
L6-20P
Input cord length
10 ft
Input nominal voltage
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
AC suppression joule rating
570

Communications

Communication
  • (1) WEBCARDLXE port
  • (1) USB port
  • (1) Serial RS-232 port
  • (1) EPO switch
Includes network card
No
User interface
LCD display
Network Management Cards
WEBCARDLXE

Environmental

Noise level
<50dB @ 1m front side
Relative humidity
5-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Storage Temperature
5° to 122°F (-15° to 50°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Form factor
Rackmount
Tower
Rack size
4U
Switch configuration
5 front panel switches: On/Off, Up, Down and Escape
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • SU3000LCD2UHVTF 2U SmartOnline Double-Conversion UPS
  • SU5000XFMRT2U20 2U 208V to 120V Step-Down Isolation Transformer
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation
Individually controllable load banks

Warranty and support

Standard factory warranty
2-year limited
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-3000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Export product specification