Download document () of 20
We make what matters work*

SU5000RTF

Tripp Lite series SmartOnline 5000VA 4500W 120/208V Online Double-Conversion UPS - L6-30P, 18x 5-20R, 2 L6-20R, 1 L6-30R Outlets, Network Card, Extended Run, 6U Rack/Tower

  • Stepdown transformer converts 208V input into 120V output for low-voltage equipment
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
  • 2-year limited warranty (U.S. and Canada -- warranties may vary by country)
  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Optional extended battery modules allow extended runtime to keep equipment powered
  • Pre-installed WEBCARDLXE network card enables full remote access and control

View runtime graph

Reliable Battery Backup for IT Installations and Edge Networks
This SmartOnline UPS system provides uninterrupted battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. Its on-line double-conversion topology continuously conditions incoming power and provides zero transfer time to battery during outages, which ensures clean, consistent sine wave output. It’s ideal for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.

Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Automatic restart after power outages reduces costly on-site visits. 

Network Interface Card Offers 24/7 Remote Access 
A built-in card slot allows installation of a WEBCARDLXE network interface that turns the UPS into a managed device on your network. It enables full remote configuration and SNMP-based UPS management, including load shedding, safe shutdowns and automated alerts.

(18) 5-20R; (1) Hardwire (200-240V); (2) L6-20R; (1) L6-30R Outlets Protect Your Connected Components 
Managed outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. 

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Intuitive LCD Interface Keeps You Informed at a Glance
The menu-driven LCD provides control settings, including load, voltage and battery levels. It also reveals critical information to help diagnose any issues, including alarm and fault notifications. 

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). Other connectors permit emergency shutdown or remote restart of all connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU5000RTF
UPC
037332286352
Product Length/Depth
28.4 in
Product Height
10.2 in
Product Width
17.3 in
Product Weight
201 lb
Compliances
CE Marked
FCC Compliant
RoHS
ENERGY STAR certified
FCC Class A
REACH
Certifications
IEC/EN 62040-2
NOM
CSA 22.2
cTUVus
UL 1778
Global Catalog
SU5000RTF
Product Type
UPS

Battery

Battery replacement
EBP-1803
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number BP180RT
Runtime at full load
3 min. (4500W)
Runtime at half load
11 min
High Voltage Transfer to Battery Power
276V
Low Voltage Transfer to Battery Power
176V
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation(Battery Mode)
+/- 1%

Electrical output

Receptacle
(18) 5-20R; (1) Hardwire (200-240V); (2) L6-20R; (1) L6-30R
Topology
Online/Double-conversion
Wattage
4500 W
Output waveform
True sine wave
Output power factor
0.9
Voltage
120/208V
Output nominal voltage
120/240V default (200/208/220/230/240V)
Nominal Output Voltage
120V
200V
208V
220V
230V
240V
Output frequency
50/60 Hz
Electric current - max
23.3A
Current Crest Ratio
3:1

Electrical input

Input connection
Hardwire; L6-30P
Input cord length
10 ft
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Factory configured to 208V
Input Nominal Voltage
208V default (200/208/220/230/240V)
Input voltage range
200-240V
Input power factor
>0.99 typical
Input Circuit Breakers
Recommended 30A upstream

Communications

Ethernet interface
Yes
Includes network card
Yes
Software compatibility
PowerAlert
Network Management Cards
WEBCARDLXE

Environmental

Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Rack size
6U
Rack mounting kit
Yes
Efficiency at max. load
93%
Switch configuration
RPO / ROO
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • 5000VA 4500W 208V Double-Conversion UPS
  • SUTFMR 120V stepdown transformer
  • WEBCARDLXE network card
  • USB cable
  • RS-232 cable
  • Tower support stands
  • Cable gland for hardwire connection
  • Rack-mounting hardware for UPS and transformer (2x 9RK)
  • Quick start guide
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-6000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
  • Startup 24x7: TLSU05NXXX-6009UC
  • Assembly 24x7: TLAS00NXXX-6009UC
  • Onsite preventative maintenance 24x7: TL0005NXXX-6009UC

Export product specification