Download document () of 20
We make what matters work*

SU6000RT4UHVPM

SmartOnline 6000VA Power Module - Hot-swappable replacement power module

General specifications

Product Name
Eaton Tripp Lite series power module
Catalog Number
SU6000RT4UHVPM
UPC
037332151803
Product Length/Depth
28.5 in
Product Height
12 in
Product Width
23.5 in
Product Weight
108 lb
Compliances
FCC Class A
RoHS
Certifications
IEC/EN 62040-1
CSA certified
UL 1778
NOM
Global Catalog
SU6000RT4UHVPM
Product Type
Accessory

Product specifications

Rack size
4U
Package contents
  • SU6000RT4UHVPM power module with internal batteries
  • 4POSTRAILKIT mounting kit
  • USB, Serial and EPO cabling
  • PowerAlert Software
Input frequency range
50/60 Hz
Battery replacement
RBC5-192
Accessory Class
UPS Accessories
Accessory Type
Power Module
Product Highlights
6000VA on-line 4U rack/tower hot-swappable replacement power module
Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving several 6kVA UPS configurations
Battery Acess
Front panel battery access door
Battery Replacement Description
Hot-swappable, user replaceable internal batteries
Internal UPS Replacement Battery Cartridge
RBC5-192
Dc Voltage
192
Minimum Required Rack Depth
24 in
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.