Tripp Lite series SmartOnline 750VA 675W 120V Double-Conversion Sine Wave UPS - 8 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower
Reliable Battery Backup for IT Installations and Edge Networks
This SmartOnline UPS system provides uninterrupted battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. Its on-line double-conversion topology continuously conditions incoming power and provides zero transfer time to battery during outages, which ensures clean, consistent sine wave output. It’s ideal for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.
Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Automatic restart after power outages reduces costly on-site visits.
Network Interface Card Offers 24/7 Remote Access
A built-in card slot allows installation of a WEBCARDLXE network interface that turns the UPS into a managed device on your network. It enables full remote configuration and SNMP-based UPS management, including load shedding, safe shutdowns and automated alerts.
(8) 5-15R Outlets Protect Your Connected Components
Managed outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Intuitive LCD Interface Keeps You Informed at a Glance
The menu-driven LCD provides control settings, including load, voltage and battery levels. It also reveals critical information to help diagnose any issues, including alarm and fault notifications.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). Other connectors permit emergency shutdown or remote restart of all connected equipment.
| Product Name |
Eaton Tripp Lite series SmartOnline UPS
|
| Catalog Number |
SU750RTXLCD2UN
|
| UPC |
037332253538
|
| Product Length/Depth |
17.72 in
|
| Product Height |
3.41 in
|
| Product Width |
17.33 in
|
| Product Weight |
36.38 lb
|
| Warranty |
2 year limited
|
| Compliances |
RoHS
FCC Compliant CE Marked |
| Certifications |
UL 1778
CSA certified cTUVus |
| Global Catalog |
SU750RTXLCD2UN
|
| Product Type |
UPS
|
| Battery replacement |
EBP-1611 *Note: EBP-1611 is the replacement battery for the SU750RTXLCD2UN 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU750RTXLCD2UN, please see part number RBC24V-LCD.
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Extended battery capability |
|
| Runtime at full load |
7.9 min. (675W)
|
| Runtime at half load |
20.9 min
|
| Output Voltage Regulation (Line Mode) |
+/- 1%
|
| Output Voltage Regulation(Battery Mode) |
+/- 2%
|
| Receptacle |
(8) 5-15R
|
| Topology |
Online/Double-conversion
|
| Output waveform |
True sine wave
|
| Output power factor |
0.9
|
| Output nominal voltage |
100/110/115/120/127V
|
| Nominal Output Voltage |
100V
110V 115V 120V 127V |
| Electric current - max |
6.2A
|
| Number of Outputs 5-15R |
8
|
| Input connection | |
| Input cord length |
8 ft
|
| Input Nominal Voltage |
100V AC
|
| Nominal Input Voltage Supported |
110V AC
120V AC 100V AC |
| Input power factor |
.99
|
| AC suppression joule rating |
190
|
| Communication |
|
| Expansion slots |
|
| User interface |
LCD display
|
| Network Management Cards |
WEBCARDLXE
|
| Altitude |
Up to 10,000 ft (3000m) without de-rating
|
| BTU Rating |
Online: 241, Battery: 440
|
| Noise level |
40 dBA at 1 meter
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Storage Temperature |
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Form factor |
Rackmount
Tower |
| Rack size |
2U
|
| Switch configuration |
RPO / ROO
|
| Phase (input) |
Single-phase
|
| Surge protection |
Yes
|
| Internal bypass |
Yes
|
| Package contents |
|
| EMI AC Noise Suppression |
EMI / RFI AC Noise Suppression
|
| Green Energy-Saving Features |
High efficiency economy mode operation
Individually controllable load banks |
| Standard factory warranty |
2-year limited
|
| Extended service plans |
|