120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications
| Product Name |
Eaton Tripp Lite series circuit breaker
|
| Catalog Number |
SUBB130
|
| UPC |
037332177223
|
| Product Length/Depth |
0.75 in
|
| Product Height |
3.25 in
|
| Product Width |
3.25 in
|
| Product Weight |
0.225 lb
|
| Warranty |
1 year limited
|
| Global Catalog |
SUBB130
|
| Product Type |
Circuit breaker
|
| Amperage Rating |
30A
|
| Electric current - max |
30
|
| Input voltage |
120V
|
| Accessory Class |
PDU accessories
|
| Accessory Type |
Circuit Breaker
|
| Product Highlights |
Single Phase Cutler Hammer 120V 30A Single Pole
1-year limited warranty (Worldwide) Circuit breaker for SUDC208VP distribution cabinet applications |
| Type of accessory/spare part |
Circuit Breaker
|