Download document () of 20
We make what matters work*

SUINT1500LCD2U

Tripp Lite series SmartOnline 1500VA 1350W 208/230V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

  • Menu-driven LCD keeps you up to date with status info and other vital analytics
  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Updated design for 2023
  • Optional WEBCARDLXE network card enables full remote access and control
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • 2-year limited warranty (Worldwide)
  • Keeps equipment running during outages to allow time for file saves and safe shutdown

View runtime graph

Reliable Battery Backup for IT Installations and Edge Networks
This SmartOnline UPS system provides uninterrupted battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable IT equipment or destroy data. Its on-line double-conversion topology continuously conditions incoming power and provides zero transfer time to battery during outages, which ensures clean, consistent sine wave output. It’s ideal for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.

Internal Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable valve regulated lead acid (VRLA) battery allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Automatic restart after power outages reduces costly on-site visits. 

Network Interface Card Offers 24/7 Remote Access 
A built-in card slot allows installation of a WEBCARDLXE network interface that turns the UPS into a managed device on your network. It enables full remote configuration and SNMP-based UPS management, including load shedding, safe shutdowns and automated alerts.

(8) C13 Outlets Protect Your Connected Components 
Managed outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. 

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Intuitive LCD Interface Keeps You Informed at a Glance
The menu-driven LCD provides control settings, including load, voltage and battery levels. It also reveals critical information to help diagnose any issues, including alarm and fault notifications. 

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled device for a variety of communication options (cables are included). Other connectors permit emergency shutdown or remote restart of all connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SUINT1500LCD2U
UPC
037332248077
Product Length/Depth
17.72 in
Product Height
3.41 in
Product Width
17.33 in
Product Weight
41.45 lb
Warranty
2 year limited
Compliances
RoHS
ENERGY STAR certified
CE Marked
FCC Compliant
REACH
Certifications
UL 1778
CSA certified
CSA 22.2
cTUVus
NOM
Global Catalog
SUINT1500LCD2U
Product Type
UPS

Battery

Battery replacement
EBP-1613 *Note: EBP-1613 is the replacement battery for the SUINT1500LCD2U 2023 UPS design update featured on this page. For the replacement battery in the previous design of SUINT1500LCD2U, please see part number RBC36S
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number BP48RT
Runtime at full load
5.8 min. (1350W)
Runtime at half load
16 min
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation(Battery Mode)
+/- 1%

Electrical output

Receptacle
(8) C13
Topology
Online/Double-conversion
Wattage
1350 W
Output waveform
True sine wave
Output power factor
0.9
Voltage
208 V
Output voltage range
±1% steady-state
Output nominal voltage
208V default (200/208/220/230/240/250V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Output frequency
50/60 Hz
Number of Outputs C13
8
Current Crest Ratio
3:1

Electrical input

Input connection
C14
Input cord length
6 ft
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Input power factor
.99
AC suppression joule rating
296

Communications

Communication
  • (1) WEBCARDLXE port
  • (1) USB port
  • (1) Serial RS-232 port
  • (1) RPO/ROO terminal
  • (1) mini-terminal block for output relay
Expansion slots
  • (1) WEBCARDLXE expansion port
  • Not compatible with WEBCARDLX
Includes network card
No
User interface
LCD display
Network Management Cards
WEBCARDLXE

Environmental

Altitude
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
BTU Rating
Online: 494, Battery: 731
Noise level
<40 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Storage Temperature
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Form factor
Rackmount
Tower
Rack size
2U
Rack mounting kit
Yes
Switch configuration
RPO / ROO
Phase (input)
Single-phase
Surge protection
Yes
Internal bypass
Yes
Package contents
  • 1500VA 1350W 208/230V Double-Conversion UPS
  • USB cable
  • DB9 cable
  • (2) IEC 10A 6ft. output cables
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Quick start guide
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
Green Energy-Saving Features
High efficiency economy mode operation
Individually controllable load banks

Warranty and support

Standard factory warranty
2-year limited
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-1500UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-2509UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Export product specification