Download document () of 20
We make what matters work*

SUPDMB6KHW

Detachable PDU option for compatible SmartOnline UPS Systems, Hardwired Input/Output

General specifications

Product Name
Eaton Tripp Lite series bypass panel
Catalog Number
SUPDMB6KHW
UPC
037332153739
Product Length/Depth
3.19 in
Product Height
3.3 in
Product Width
17.2 in
Product Weight
6.6 lb
Compliances
FCC Compliant
RoHS
REACH
CE Marked
Certifications
CSA certified
UL 1778
Global Catalog
SUPDMB6KHW
Product Type
Accessory

Product specifications

Package contents
SUPDMB6KHW detachable PDU
Input connection
Hardwire
Input nominal voltage
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
Input frequency range
50/60 Hz
Receptacle
Hardwire
Output nominal voltage
208V default (200/208/220/230/240V)
Accessory Class
UPS Accessories
System Requirements
Requires SU6000RT4UHVPM UPS power module in any 200-240V AC configuration
Accessory Type
PDU Module
Product Highlights
Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to include hardwire output
Detachable PDU backplate with manual bypass switch serves as a replacement PDU for configured SU6000RT4UHVHW and SU6000RT4UTFHW UPS systems
Attaches via unit-specific back panel electrical and bolt-on connections
Hardwire input and output supported
Manual bypass feature ensures maximum equipment availability
2-year limited warranty (Worldwide)
Material Of Construction
Metal

Export product specification