Knowledge Search
Download document () of 20

SVX020A2-4A1B1

Eaton SVX adjustable frequency drive, 20HP, NEMA Type 12/IP54, 480V, FR6, Three-phase, EMC H, Standard Software, A/N keypad, Internal brake chopper, Standard boards

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX020A2-4A1B1
UPC
782116011681
Product Length/Depth
9.3 in
Product Height
22 in
Product Width
7.6 in
Product Weight
40.8 lb
Warranty
2 year
Certifications
IEC 61800-2
EN 61800-3 Level H
UL 508C

Product specifications

Brake chopper
Brake chopper
Modification
Standard boards
Horsepower
20 hp
Frame size
6
Keypad
Alphanumeric
Input
EMC H
Three-phase
Rating
NEMA 12, IP54
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.