Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers TV Series Tie-Rod ISO Metric
Catalog Number
SXC00028
Model Code
TV17DL0N7KW14000
Product Length/Depth
12.05 IN
Product Height
2.48 IN
Product Width
3.74 IN
Product Weight
12.3 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Head Trunnion
Cushions
Cushioned both ends
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
Nitrile lip-type
Rod Seal Material 1
Teflon with Carboxilated Nitrile
Rod Material
Non Case Hardened
Net Stroke Length
5.51181102 IN
Back-to-Back
No
Bore diameter
1.97 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
1.42 IN
Port Type
BSPP
Rod End Style 1
Intermediate Male Metric thread
Adjustable Stroke
Yes
Chrome Plated Bore
Yes
Construction type
Tie Rod
Cushion Location
Head 3-Cap 3
Rod Seal Type 1
PolyPak
Working pressure - max
210 Psi
Single or Double Rod
Single
Rod Coating
Chrome
Non-Rotating
No
Application
Hydraulic medium duty application
Piston Seal Material
Nitrile
How to buy from Eaton