Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers TA Series Threaded
Catalog Number
SXC00065
Model Code
TA10CRBD1SA01600
Product Length/Depth
9.31 IN
Product Height
2 IN
Product Width
2 IN
Product Weight
3.84 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Cap Clevis
Chrome Plated Bore
Yes
Cushions
Cushioned both ends
Construction type
Threaded
Reciprocating
Yes
Cushion Location
Head 2-Cap 2
Piston Seal Type
Special, U-cup
Rod Seal Material 1
Viton
Rod Material
Stainless Steel 316
Net Stroke Length
1.375 IN
Working pressure - max
250 Psi
Back-to-Back
No
Bore diameter
1.5 IN
Port Location
Head 4-Cap 4
Rod 1 Diameter
.5 IN
Single or Double Rod
Single
Rod Coating
Chrome
Rod End Style 1
Small male metric thread
Non-Rotating
No
Adjustable Stroke
Yes
Application
Pneumatic medium duty application
Piston Seal Material
Viton-A
How to buy from Eaton