Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers TA Series Threaded
Catalog Number
SXC0007R
Model Code
TA10EREA1SA04000
Product Length/Depth
13.81 IN
Product Height
2.63 IN
Product Width
2.63 IN
Product Weight
12.5 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Cap Clevis
Chrome Plated Bore
Yes
Cushions
Cushioned both ends
Construction type
Threaded
Reciprocating
Yes
Cushion Location
Head 2-Cap 2
Piston Seal Type
Special, U-cup
Rod Material
Non Case Hardened
Net Stroke Length
4 IN
Working pressure - max
250 Psi
Back-to-Back
No
Bore diameter
2.5 IN
Port Location
Head 4-Cap 4
Rod 1 Diameter
1 IN
Rod Coating
Chrome
Rod End Style 1
Short Female Metric thread
Non-Rotating
No
Adjustable Stroke
Yes
Application
Pneumatic medium duty application
Piston Seal Material
Nitrile
How to buy from Eaton