Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers TV Series Tie-Rod ISO Metric
Catalog Number
SXC0008T
Model Code
TV17DG7N3KA360HW
Product Length/Depth
20.71 IN
Product Height
2.48 IN
Product Width
3.74 IN
Product Weight
12.5 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Head Trunnion
Cushions
Non-cushioned
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
Nitrile lip-type
Rod Seal Material 1
Teflon with Carboxilated Nitrile
Rod Material
Non Case Hardened
Net Stroke Length
14.17322835 IN
Back-to-Back
No
Bore diameter
1.97 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
.87 IN
Port Type
SAE/UN O-ring
Rod End Style 1
Small male metric thread
Adjustable Stroke
Yes
Chrome Plated Bore
Yes
Construction type
Tie Rod
Cushion Location
None
Rod Seal Type 1
PolyPak
Working pressure - max
210 Psi
Single or Double Rod
Single
Rod Coating
Chrome
Non-Rotating
No
Application
Hydraulic medium duty application
Piston Seal Material
Nitrile
How to buy from Eaton