Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hydro-Line TS Series Threaded
Catalog Number
SXC000A5
Model Code
TSEE-1.50X4.00-B-0.50-6-N-N-N-1-1
Product Length/Depth
15.13 IN
Product Height
1.75 IN
Product Width
1.75 IN
Product Weight
10 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Side Lug
Chrome Plated Bore
Yes
Cushions
Cushioned both ends
Construction type
Threaded
Reciprocating
Yes
Cushion Location
Head 1-Cap 1
Piston Seal Type
Special, U-cup
Rod Seal Type 1
Carboxylated lip type
Rod Seal Material 1
Teflon with Carboxilated Nitrile
Rod Material
Stainless Steel 316
Net Stroke Length
4 IN
Working pressure - max
250 Psi
Back-to-Back
No
Bore diameter
1.5 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
.5 IN
Single or Double Rod
Single
Rod Coating
Chrome
Port Type
NPTF
Rod End Style 1
Small Male UN thread
Non-Rotating
No
Adjustable Stroke
Yes
Application
Pneumatic medium duty application
Piston Seal Material
Nitrile
How to buy from Eaton