Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Mounting style
Head Trunnion
Cushions
Cushioned cap end
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
Viton wiper double-lipped
Rod Seal Material 1
Viton
Rod Material
Non Case Hardened
Net Stroke Length
10.82677165 IN
Back-to-Back
No
Bore diameter
1.97 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
1.42 IN
Port Type
SAE/UN O-ring
Rod End Style 1
Intermediate Male Metric thread
Adjustable Stroke
Yes
Chrome Plated Bore
Yes
Construction type
Tie Rod
Cushion Location
Cap 3
Rod Seal Type 1
Viton lip type
Working pressure - max
210 Psi
Single or Double Rod
Single
Rod Coating
Chrome
Non-Rotating
No
Application
Hydraulic medium duty application
Piston Seal Material
Viton-A
How to buy from Eaton