Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers TV Series Tie-Rod ISO Metric
Catalog Number
SXC000WS
Model Code
TV04GL1T3KA165HR
Product Length/Depth
14.84 IN
Product Height
4.53 IN
Product Width
7.32 IN
Product Weight
33.2 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Keyed Side Lug
Cushions
Non-cushioned
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
Viton wiper double-lipped
Rod Seal Material 1
Viton
Rod Material
Non Case Hardened
Net Stroke Length
6.49606299 IN
Back-to-Back
No
Bore diameter
3.15 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
1.42 IN
Port Type
SAE/UN O-ring
Rod End Style 1
Short Female Metric thread
Adjustable Stroke
Yes
Chrome Plated Bore
Yes
Construction type
Tie Rod
Cushion Location
None
Rod Seal Type 1
Viton lip type
Working pressure - max
210 Psi
Single or Double Rod
Single
Rod Coating
Chrome
Non-Rotating
No
Application
Hydraulic medium duty application
Piston Seal Material
Viton-A
How to buy from Eaton