Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers NZ Series Tie-Rod NFPA Heavy Duty
Catalog Number
SXH0001A
Product Length/Depth
15.63 IN
Product Height
4.5 IN
Product Width
4.5 IN
Product Weight
44.2 LB

Product specifications

Mounting Style
Spherical Bushing
Chrome Plated Bore
Yes
Cushions
Non-cushioned
Construction Type
Tie Rod
Reciprocating
Yes
Cushion Location
None
Close Stroke Tolerances
No
Piston Seal Type
Nitrile lip-type
Rod Material
Non Case Hardened
Net Stroke Length
6 IN
Maximum Working Pressure
3000 Psi
Back-to-Back
No
Bore Diameter
3.25 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
1.375 IN
Single or Double Rod
Single
Rod Coating
Chrome
Port Type
NFPA Standard SAE/UN
Rod End Style 1
Short Female UN thread
Non-Rotating
No
Adjustable Stroke
Yes
Application
Hydraulic heavy duty application
Piston Seal Material
Nitrile
How to buy from Eaton