Select your location

Eaton Hydro-Line N5 Series Tie-Rod NFPA Heavy Duty
SXH0001L
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hydro-Line N5 Series Tie-Rod NFPA Heavy Duty
Catalog Number
SXH0001L
Product Length/Depth
14.625 IN
Product Height
5 IN
Product Width
7.625 IN
Product Weight
59.3 LB

Product specifications

Mounting Style
Head rectangular
Chrome Plated Bore
Yes
Cushions
Non-cushioned
Construction Type
Tie Rod
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
Nitrile lip-type
Rod Seal Type 1
Viton lip type
Rod Seal Material 1
Viton
Rod Material
Case Hardened
Net Stroke Length
5 IN
Maximum Working Pressure
3000 Psi
Back-to-Back
No
Bore Diameter
4 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
1.75 IN
Single or Double Rod
Single
Rod Coating
Chrome
Port Type
SAE 4-Bolt Flange
Rod End Style 1
Small male metric thread
Non-Rotating
Yes
Adjustable Stroke
Yes
Application
Hydraulic heavy duty application
Piston Seal Material
Nitrile