Select your location

Pneumatic tie-rod medium-duty cylinders – R series
SXH0001Y
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hydro-Line R5 Series Tie-Rod NFPA Medium Duty
Catalog Number
SXH0001Y
Model Code
R5A-2.00X6.00-B-0.63-2-N-N-N-1-1
Product Length/Depth
11.69 IN
Product Height
2.5 IN
Product Width
4 IN
Product Weight
7.4 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Side Lug
Cushions
Non-cushioned
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
PolyPak
Rod Seal Material 1
Teflon with Carboxilated Nitrile
Rod Material
Non Case Hardened
Net Stroke Length
8 IN
Back-to-Back
No
Bore diameter
2 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
.63 IN
Port Type
NPTF
Rod End Style 1
Small male metric thread
Adjustable Stroke
Yes
Chrome Plated Bore
Yes
Construction type
Tie Rod
Cushion Location
Head 1-Cap 1
Rod Seal Type 1
Carboxylated lip type
Working pressure - max
250 Psi
Single or Double Rod
Single
Rod Coating
Chrome
Non-Rotating
Yes
Application
Pneumatic Medium Duty application
Piston Seal Material
Nitrile
How to buy from Eaton